Slotted truss head machine screws
BN 354
Headform |
Headform
Truss
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6 / 4.8 (At manufacturer's option)
|
Surface |
Surface
zinc plated blue
|
Toutes les caractéristiques
Caractéristiques
Headform |
Headform
Truss
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.6 / 4.8 (At manufacturer's option)
|
Surface |
Surface
zinc plated blue
|
BN 4825
ecosyn® fix SPH - Phillips pan washer head machine screws form H - Steel - 4.8 - zinc plated blue
BN 500
Slotted truss head machine screws - Stainless steel - A2
BN 5128
ecosyn® fix SXS - Hexalobular (6 Lobe) socket pan washer head machine screws - Steel - 4.8 - zinc plated blue
BN 80587 - NFE 25-129 RLS
Vis de poêliers à fente avec écrous hexagonaux, entièrement / partiellement filetées - Acier - 4.8 - zingué-bleu
BN 84512 - NFE 25-129 RLS
Vis de poêliers à fente, entièrement / partiellement filetées - Acier - 4.8 - zingué-bleu