Contact
-

Shopping cart is loading.


Min. order PLN 500. Surcharge applied otherwise.
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
Hex head screws fully threaded

BN 503

~DIN 933

(Standard withdrawn)

~ISO 4017

~UNI 5739

~ČSN 021103



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Brass
Surface
Surface nickel plated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M10: wrench size according to ISO on request


Standard

~DIN 933 (Standard withdrawn) ~ISO 4017 ~UNI 5739 ~ČSN 021103

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Brass
Surface
Surface nickel plated