BST21 - Heat shrink 2:1 thin wall Dispenser box

BN 22974
Overlay

1

/2

BST21 - Heat shrink 2:1 thin wall Dispenser box

BN 22974
Brandtype
BST21
Material
Polyolefin
Notes on use

Description

Product features

  • Shrink ratio 2:1

  • Flame retardant UL224 - MIL Spec (colours and black only)

  • Very good chemical, physical and electrical properties

  • Shrink temperature: >90 °C

  • Operating temperature: -55 °C ... +135 °C

  • Universally applicable for a wide range of applications in the cable assembly, as well as insulation and abrasion protection

Additional information

Testing: SAE-AMS-DTL-23053/5 class 1 (colours, except size 3" and 4")

SAE-AMS-DTL-23053/5 class 2 (clear, except size 3" and 4")

UL 224 / CSA C 22.22 (except colour clear)

Variants