Prevailing torque type hex lock nuts high type with polyamide insert
BN 82226
DIN 982
(Standard withdrawn)
~ISO 7040
~UNI 7473
~NFE 25-409
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated yellow
|
Al produktinformation
Standard
Produktinformation
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated yellow
|
BN 164 - DIN 982 - ~ISO 7040
Prevailing torque type hex lock nuts high type with polyamide insert - Steel - 8 - zinc plated blue
BN 169 - DIN 980 V - ~ISO 7042
Prevailing torque type hex lock nuts all-metal - Steel - 8 - zinc plated blue
BN 20168 - ISO 7042 - DIN 980 M
FS® - FS®-helmetal sikringsmøtrikker helmetal - Stål - 8 - elzink gul passiveret
BN 40036 - DIN 980 V - ~ISO 7042
Sikringsmøtrikker helmetal - Stål - 10 - elzink blå
BN 80038 - NFE 25-409 - ~ISO 7040
Sikringsmøtrikker høj type med polyamidring - Stål - 8 - zink nikkel passiveret og sealet