Slotted set screws with flat point, chamfered
BN 426
DIN 551
(Standard withdrawn)
ISO 4766
~UNI 6113
~ČSN 021181
| Drive |
Drive
Slot
|
| Material |
Material
Steel
|
| Property class |
Property class
(At manufacturer's option)
|
| Surface |
Surface
plain
|
| Hardness |
Hardness
14 H / 22 H
|
Alle Eigenschaften
M1; M1,4: not included in ISO 4766
Norm
Eigenschaften
| Drive |
Drive
Slot
|
| Material |
Material
Steel
|
| Property class |
Property class
(At manufacturer's option)
|
| Surface |
Surface
plain
|
| Hardness |
Hardness
14 H / 22 H
|
Warnings
Set screws are not intended to be tensile-loaded.
BN 427 - DIN 551 - ISO 4766
Slotted set screws with flat point, chamfered - Steel - (At manufacturer's option) - zinc plated blue
BN 431 - DIN 438 - ISO 7436
Slotted set screws with cup point - Steel - (At manufacturer's option) - zinc plated blue
BN 664 - DIN 551 - ISO 4766
Slotted set screws with flat point, chamfered - Stainless steel - A1