Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.
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
Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread

BN 5653

~DIN 7500 C


  • With added lubricant

Headform
Headform Pan Head
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

1) Tapered thread end max. 4P

2) Trilobular cross-section


Standard

~DIN 7500 C

Product features

  • With added lubricant

Additional information

Application: aluminum, aluminum die-casting, zinc die-casting, non ferrous materials. Not suitable for steel and stainless steel.

A technical brochure is available on request.

Features

Headform
Headform Pan Head
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2