Pozidriv pan head tapping screws form Z, with flat end type F
BN 33011
DIN 7981 F
(Standard withdrawn)
~ISO 7049
~UNI 6954 B
~ČSN 021235
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
DIN 7981 F (Standard withdrawn)
~ISO 7049
~UNI 6954 B
~ČSN 021235
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 13259 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A4
BN 14063 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A2
BN 1432 - DIN 7981 F - ~ISO 7049
Phillips pan head tapping screws form H, with flat end type F - Stainless steel - A2
BN 695 - DIN 7981 C - ~ISO 7049
盤頭十字穴自攻螺絲 Phillips H型,錐尾C型 - 不鏽鋼 - A2
BN 9995 - ISO 14585 C
盤頭梅花穴自攻螺絲 錐端C型 - 不鏽鋼 - A2