FILTEC®+ Monikit

BN 37689 - Repair kit for wire threaded inserts with tang with free running thread, in Monokit packaging


Brand
Brand FILTEC®+
Brandtype
Brandtype Monikit
Material
Material Multiple Materials

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Price per assortment


Additional information

Each repair kit is designed for one single diameter and pitch.

Features

Brand
Brand FILTEC®+
Brandtype
Brandtype Monikit
Material
Material Multiple Materials

Scope of supply

1 AE tab
1 setting tool
1 tang remover (up to M12)
10 threaded inserts stainless steel 1.4301 of length 1,5d (M3-M10)
5 threaded inserts stainless steel 1.4301 of length 1,5d (M12-M20)