Pozi flat countersunk head chipboard screws form Z, fully threaded
BN 80010
Headform |
Headform
Countersunk
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
All features
is being loading...
partially threaded version over 70 mm at manufacturer's option
Features
Headform |
Headform
Countersunk
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated yellow
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found in the introduction section.
BN 1218
SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with 4CUT point - Steel - case-hardened - zinc plated blue/WIROX®, waxed
BN 1426
SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with 4CUT point - Steel - case-hardened - zinc plated yellow/YELLOX®, waxed