BST21 - Heat shrinks 2:1 thin wall Reel

BN 22967
Overlay

1

/2

BST21 - Heat shrinks 2:1 thin wall Reel

BN 22967
Brandtype
BST21
Material
Polyolefin
Notes on use

Description

Product features

  • Shrink ratio 2:1

  • Flame retardant UL224 - MIL Spec (colours and black only)

  • Very good chemical, physical and electrical properties

  • Shrink temperature: >90 °C

  • Operating temperature: -55 °C ... +135 °C

  • Universally applicable for a wide range of applications in the cable assembly, as well as insulation and abrasion protection

Additional information

Pre-cuts and other colours on demand.

Testing: SAE-AMS-DTL-23053/5 class 1 (colours)

SAE-AMS-DTL-23053/5 class 2 (clear)

UL 224 / CSA C 22.22 (except colour clear)

Variants