Scegli il tuo paese o regione


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® EK 60/22 CFB

BN 27736 - Battery powered hydraulic crimping tool with Bosch battery system
crimping range 6-300 mm²

  • Crimping force 60 kN
  • Stroke / opening width 17 mm
  • Crimping cycle 3 s to 5 s (depending on the crimping cross-section)
  • Battery voltage 18 V
  • Battery capacity 5,0 Ah Li-Ion (90 Wh)
  • Battery charging time 45 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EK 60/22 CFB
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use
Notes on use

Tutte le caratteristiche

Net price per piece


Caratteristiche del prodotto

  • Crimping force 60 kN
  • Stroke / opening width 17 mm
  • Crimping cycle 3 s to 5 s (depending on the crimping cross-section)
  • Battery voltage 18 V
  • Battery capacity 5,0 Ah Li-Ion (90 Wh)
  • Battery charging time 45 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Ulteriori informazioni

Large crimping range up to 300 mm²
Fast crimping cycles due to automatic return stop (ARS)
All tool data in view thanks to display and i-press® app
Battery system Bosch
All data can be easily read via Bluetooth
Closed head, hinged, rotatable
Quality assurance via visual and audible signals in case of error
Effortless working due to balanced centre of gravity
LED for work area illumination
Simple and safe: automatic retraction when operation is complete
Automatic retract stop (ARS) for positioning control in case of multiple crimps
Always ready-to-use thanks to battery charge and service display

Caratteristiche

Brand
Brand Klauke®
Brandtype
Brandtype EK 60/22 CFB
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use
Notes on use

Scope of supply

1 Battery-powered hydraulic crimping tool
1 Bosch battery RALB2EU 18 V / 5.0 Ah, Li-Ion (90 Wh)
1 Bosch quick-charger LGLB1EU for 18 V Li-Ion batteries
1 Hard plastic carrying case KK120NG
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.​

UN-Number

UN-3481 Lithium-ion batteries contained in equipment or lithium-ion batteries packed with equipment (including lithium-ion polymer batteries)




Adatto a questo


BN 27702 - DIN 46235

Klauke® - Cosses à sertir DIN - Cuivre - étamé

BN 27703 - DIN 46235

Klauke® - Cosses à sertir DIN coudées à 90° - Cuivre - étamé

BN 27705

Klauke® - Cosses tubulaires version normale, avec trou d'inspection - Cuivre - étamé

BN 27713

Klauke® - Manchons à sertir en série version normale - Cuivre - étamé

BN 27714

Klauke® - Cosses tubulaires pour conducteurs ronds fins et conducteurs ronds finement torsadés - Cuivre - étamé

BN 27721 - DIN 46329

Klauke® - Cosses à sertir - Aluminium - étamé

BN 27753

Klauke® F 22 - Inserts de sertissage étroites pour cosses tubulaires pour conducteurs ronds fins et conducteurs ronds finement torsadés - Laiton

BN 27754

Klauke® D 22 - Inserts de sertissage étroites pour cosses à sertir selon DIN 46235 - Laiton

BN 27751

Klauke® D 22 Set - Set d'Inserts de sertissage dans un coffret plastique étroites pour cosses à sertir selon DIN 46235 - Laiton

BN 27752

Klauke® R 22 Set - Set d'Inserts de sertissage dans un coffret plastique étroites pour cosses tubulaires - Laiton

BN 27712 - DIN 46267-1

Klauke® - Connettori a pressione non pretensionati con divisore - Rame - stagnato

BN 22577 - DIN 48201

Metal Product® - Giunti di riduzione con diaframma di separazione - Rame - stagnato

BN 27789

Klauke® RALB1EU - Replacement Bosch battery for crimping tools - Materiali multipli

BN 27791

Klauke® RALB2EU - Replacement Bosch battery for crimping tools - Materiali multipli

BN 27766

Klauke® LGLB1EU - Charger for battery Bosch with 18 V - Materiali multipli