REIKU® PA GOB, Pg
BN 22683 - Straight connectors with male thread
- With Pg connecting thread
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
PA GOB, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
Alle Eigenschaften
Produktmerkmale
- With Pg connecting thread
Eigenschaften
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
PA GOB, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
Ähnliche Produkte
BN 22682
REIKU® PA GOG, Pg - Straight connectors with male thread - Polyamide - PA
BN 22675
REIKU® VP GRB, Pg - Straight connectors with integrated seal and male thread - Polyamide - PA
BN 22691
REIKU® PM GOB, Pg - Straight connectors with male metal thread - Polyamide - PA
BN 22703
REIKU® PA WOB, Pg - Elbows 90° with male thread - Polyamide - PA
BN 22725
REIKU® PA AOB, Pg - Elbows 45° with male thread - Polyamide - PA
BN 22731
REIKU® PM AOB, Pg - Elbows 45° with male thread - Polyamide - PA
BN 22747
REIKU® PA IOB, Pg - Gerade Verschraubungen mit Innengewinde - Polyamid - PA
BN 22749
REIKU® PA FOB - Winkelflansche 90° - Polyamid - PA
Hierfür geeignet
BN 22183
JACOB® - Hex nuts with Pg thread - Brass - nickel plated
BN 22622
REIKU® PA RNB - Tubings for cable protection standard version - Polyamide - PA 6