Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C
BN 9995
ISO 14585 C
| Headform |
Headform
Pan Head
|
| Drive |
Drive
Hexalobular socket
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
A2
|
All features
ST3,9: not included in ISO 14585
Standard
ISO 14585 C
Features
| Headform |
Headform
Pan Head
|
| Drive |
Drive
Hexalobular socket
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
A2
|
BN 13259 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A4
BN 14063 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Stainless steel - A2
BN 695 - DIN 7981 C - ~ISO 7049
Phillips pan head tapping screws form H, with cone end type C - Stainless steel - A2