Bossard SmartTool RNB-25-S - Programmable force-controlled battery setting tool for blind rivet nuts and blind rivet studs, including Wi-Fi and barcode reader

BN 56087
Overlay

1

/2

Bossard SmartTool RNB-25-S - Programmable force-controlled battery setting tool for blind rivet nuts and blind rivet studs, including Wi-Fi and barcode reader

BN 56087
Brand
Bossard SmartTool
Brandtype
RNB-25-S
Material
Multiple Materials

Description

Product features

  • Max. setting force 25 kN

  • Max. stroke 21 mm

  • Force controlled

  • OLED-Display

  • Programmable

  • Wi-Fi and barcode reader

  • Weight: 2 kg

Scope of Supply

18 Volt Battery-Blind-Rivet-Nut-Tool, without nose piece, without threaded mandrel, without battery and without charger.

Variants