Rampa® A
BN 239 - Self-cutting thread inserts without head, with slot, with recess for chips, for softwood
~DIN 7965
Headform |
Headform
Unheaded
|
Brand |
Brand
Rampa®
|
Brandtype |
Brandtype
A
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
Todas las características
Norma
Características
Headform |
Headform
Unheaded
|
Brand |
Brand
Rampa®
|
Brandtype |
Brandtype
A
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
BN 1210 - ~DIN 7965
Rampa® SK - Self-cutting thread inserts without head, with hexagon socket, for hardwood - Steel - zinc plated blue
BN 240 - ~DIN 7965
Rampa® B - Self-cutting thread inserts without head, with slot, with continuous internal thread, for softwood - Steel - zinc plated blue
BN 242
Ensat® SH 309 - Self-cutting thread inserts with cutting slot, for wood, soft plastics and composite materials - Brass - plain
BN 902
Ensat® S 302 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics - Steel - case-hardened - zinc plated yellow
BN 903
Ensat® S 302 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics - Brass - plain