Slotted pan head tapping screws with cone end type C
BN 941
DIN 7971 C
(Standard withdrawn)
~ISO 1481
~UNI 6951 AB
~ČSN 021232
| Headform |
Headform
Cylindrical
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Material execution |
Material execution
case-hardened
|
| Surface |
Surface
zinc plated blue
|
| Hardness |
Hardness
450 HV
|
Alle Eigenschaften
Norm
Eigenschaften
| Headform |
Headform
Cylindrical
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Material execution |
Material execution
case-hardened
|
| Surface |
Surface
zinc plated blue
|
| Hardness |
Hardness
450 HV
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 14064 - DIN 7981 C - ~ISO 7049
Pozi pan head tapping screws form Z, with cone end type C - Steel - case-hardened - zinc plated blue
BN 30904 - BS 4174
Pozi pan head tapping screws with collar, form Z and cone end type C - Steel - case-hardened - zinc plated blue
BN 992 - DIN 7971 F - ~ISO 1481
Slotted pan head tapping screws with flat end type F - Steel - case-hardened - zinc plated blue
BN 994 - DIN 7981 C - ~ISO 7049
Phillips pan head tapping screws form H, with cone end type C - Steel - case-hardened - zinc plated blue