Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Tecfi HXE03

BN 51095 - Concrete screws countersunk head and hexalobular socket

ETA Approval Option 1 for cracked and non-cracked concrete

Further documentation: www.tecfi.it


Headform
Headform Countersunk head
Drive
Drive Hexalobular socket
Brand
Brand Tecfi
Brandtype
Brandtype HXE03
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated
Notes on use
Notes on use

All features


Product features

ETA Approval Option 1 for cracked and non-cracked concrete

Further documentation: www.tecfi.it

Features

Headform
Headform Countersunk head
Drive
Drive Hexalobular socket
Brand
Brand Tecfi
Brandtype
Brandtype HXE03
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated
Notes on use
Notes on use

Illustration assembly


Warnings

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use