亚洲品牌合作伙伴 | Bossard Group
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
Brand Partners Asia

The Bossard Product Solutions offering inlcudes standard fastening elements, ecosyn®, custom-made screws and branded products. In addition to the global offering, following Brands are available from Bossard Asia.

We look forward to helping you choose the right fastening solution. Contact Us.

Essentra® Locks & Latches
Essentra Locks and Latches

Mesan from Essentra®, a manufacturer of high quality Locks and Latches, has been serving the Enclosure market since 1979. It has a wide range of Hinges, Locks and Latches for Panel and Enclosure.

The products are developed for high performance, innovative, ergonomic customer-oriented products, sensitive to the environment and human health.


Features

  • Products are RoHS compliant and comply to REACH standards.
  • Product with superior quality and leading the industry with innovative concepts.
  • Reduction of vibration and noise in the Train environment.

Thomas & Betts Explosion Proof Cable Glands
Kopex Cable Glands

Kopex International, one of the brands from Thomas & Betts, manufactures a wide range of globally approved products in the protection for critical wiring in hazardous area’s. (Typically in the oil and gas environment, flour mill, etc). 

Products offering includes metallic and non-metallic explosion proof cable glands and fitting accessories.


Features

  • Kopex® Cable Glands are approved by ATEX / IECEx / UL / CSA to meet safety requirements in hazardous area.
  • The product is IP68 rated to provide superior seal at the clearance or threaded mounting hole.
  • It provides protection to the internal wire from being stressed with a liquid tight strain relief feature.

Flaig + Hommel Lock-nut
Flaig + Hommel lock nuts

For more than 20 years, Flaig + Hommel Lock nuts have been successfully applied by the European railway industry.

The Flaig + Hommel Lock nuts are made up of two parts. The locking disc acts in both axial and radial direction.

Features

  • maximum security 
  • anti-loosening 
  • anti-vibration solutions to the bolted joint assembly even under the highest dynamic stress
  • reliable even in difficult screwed connections (for example turbochargers, exhaust manifolds)
  • resistance to high temperatures (withstand temperatures up to 1000° C) 
  • corrosion resistant
  • reusable

Heyco® cable glands
Heyco® cable glands

Heyco®'s UL Listed/CSA certified liquid tight cord-grips, also known as cable glands, are used in enclosure and junction-box applications.

Integral sealing rings ensure a superior seal at the clearance or threaded mounting hole and have an IP rating of IP68. The cable glands are made of nylon construction with TPE sealing glands. Heyco also provides a wide range of cord-grips. It can be used with nylon or metal locknuts. 


Features

  • Resist salt water, weak acids and gasoline, alcohol, oil, grease and common solvents.
  • Superior seal at the clearance or threaded mounting hole and has an IP rating of IP68
  • The device consist of a liquid tight strain relief protection to prevent internal wire stress.