|
Description EN 485 / 754 |
Description DIN |
AA no. standard |
Properties |
|
EN AW-1050 A |
AI99,5 |
1,050 A |
This alloy offers good corrosion resistance and high electrical conductivity. |
|
EN AW-5251 |
AIMg2 |
5251 |
Shows greater strength than AI99,5 and good corrosion resistance. |
|
EN AW-5052 |
AIMg2,5 |
5052 |
Both alloys offer medium strength with good corrosion resistance, even against sea water |
|
EN AW-5754 |
AIMg3 |
5754 |
|
|
EN AW-5,154 A |
AIMg3,5 |
5,154 A |
The aluminum alloy has the same properties as AIMg3 but with greater strength. |
|
EN AW-5019 |
AIMg5 |
5019 A / 5056 |
EN AW-5019 has great strength and high corrosion resistance, even against sea water. However, it is prone to intercrystalline and stress corrosion under unfavorable conditions. |
|
EN AW-2024 |
AICu4Mg1 |
2024 |
Thanks to its great strength this alloy can be used for heavy-duty components. It has reasonable corrosion resistance. |
|
EN AW-7075 |
AlZnMg5,5Cu |
7075 |
This alloy has great strength and medium corrosion resistance |
|
EN AW-6262 |
AlMg1SiPb |
6262 |
This alloy has great strength and good corrosion resistance |