Self-clinching captive studs

BN 3332
Product image of Self-clinching captive studs
  1. Product image of Self-clinching captive studs
  2. Technical drawing with dimensions of Self-clinching captive studs
  3. Functional principle of Self-clinching captive studs
Overlay

1

/3
Product image of Self-clinching captive studs
  • Product image of Self-clinching captive studs
  • Technical drawing with dimensions of Self-clinching captive studs
  • Functional principle of Self-clinching captive studs

Self-clinching captive studs

BN 3332
Material
Steel
Material execution
heat-treated
Surface
zinc plated blue
Hardness
300-380 HV

Functional Principle

1. Punch

2. Die

3. Edge min. 0,5 x 90°

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD