Tribological dry coatings

The surface systems are used to optimize the coefficient of friction and improve protection against corrosion.

They consist of compositions such as organic solid lubricants and fluoropolymers and can be designed according your requirements.

Tribological dry coating is a system solution for mechanically stressed fastening elements and components, such as screws, nuts and washers. The coating is a non-electrolytically applied thin layer with integrated lubrication properties and additional corrosion protection.

Advantages:

  • Small friction coefficient scattering
  • Protection against contact corrosion
  • Good sliding properties and thus protection against seizing up
  • No impact on mechanical properties
  • No risk of hydrogen embrittlement
  • Permanent lubrication

Please contact us directly for further information or quotation. We would be happy to support you with our experience to find the optimum solution for your specific application requirements.

ecosyn®-lubric Black/Silver
Ecosyn-lubric black/silver

ecosyn®-lubric is a high-performance dry lubrication and the simple, clean, secure and economic solution for efficient installation.

Product Features:

  • Outstanding friction characteristics, low deviation
  • Clean, environmentally friendly coating
  • Easy handling for cost reduction
  • High assembly security in production and maintenance

Details
Brochure Download

Bossard Coating AF 573
AF573

AntiFriction – for demanding, friction-reducing conditions at high pressure loads, proven slide function using MoS2 and high temperature resistance.

Product Features:

  • High pressure resistance
  • High temperature resistance
  • Suitable for small and large dimensions
  • Very good sliding properties

Brochure Download

Bossard Coating AF 559
AF559

AntiFriction – for demanding, abrasion-resistant requirements for process-secure self-tapping screws in aluminum using synthetic solid lubricants.

Product Features:

  • Good sliding properties
  • High abrasion resistance
  • Seizure-free assembly in aluminium possible

Brochure Download

Bossard Coating CL 048/049
CL 048/049

CleanLine – for the use of dry lubricants for sensitive fastening points with safe materials for occasional, technically unavoidable contacts with food or drinking water.

Product Features:

  • Specific chemical composition
  • Good adhesion
  • Low rate of wear
  • Fungible technical cleanliness in packaging

Brochure Download

Bossard Coating TC 588
TC 588

TopCoat – a thin wax coating layer for good sliding properties for self-tapping screws and small stainless steel screws without risk of pitting. When coat is applied at room temperature, it can also be used for nuts with polyamide insert.

Product Features:

  • No pitting or cold welding
  • Process-secure initial assembly
  • Setting at room temperature
  • Assembly directly possible with self-tapping screws

Brochure Download

Legal notice

Indication