Ejot PT® screw | Bossard Group
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
Ejot PT® screw

The EJOT group of companies is headquartered in Germany and serves the construction, engineering, automotive and consumer electronics industries. With innovative fastening elements EJOT works with the latest technology in PT® screws which has been the foundation of many well assembled products worldwide. The PT® screw features a 30° thread angle which reduces radial stresses, provides increased thread depth, lowers installation torque and improves material flow due to high axial component. For decades it has been the benchmark for reliable direct assembly into thermoplastics. Possible fields of application for this fastening element are all industrial applications and industries.

Features:

  • PT® screw pitch design provides good self-locking of screw thread and thus creating balance load ratio between plastic and steel
  • Optimum material flow during thread cutting increased load carrying capacity and best possible resistance against relaxation with optimum boss design
  • Products facilitate the design of thin-walled flat structures which results in material cost saving and cycle time reduction during injection molding