Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


FASTEKS® Wedge lock washers

FASTEKS® Wedge lock washers use tension instead of friction to secure critical joints that are exposed to vibration and dynamics loads. The wedge lock washers consist of two identical flat washers which have a set of cams (wedge ramps) on the inner side and serrations on the outside. These two components are glued together to avoid installation mistakes.

The Junker vibration test, complying to DIN 65151, showcases the superior performance of the wedge lock washers in maintaining clamp load:

Vibration test FASTEKS Wedge lock washers

 

NordLock® technical explanation 
 

Since the cam angle (alpha)
is larger than the thread pitch (beta)
any rotation of the bolt/nut is blocked
by the wedge effect of the cams.

 

 

 Advantages

  • Maximum safety
  • Resists loosening caused by vibration and dynamic loads
  • Ease of assembly and disassembly
  • Locking function is not affected by lubrication
  • Positive locking at low and high preload levels
  • Controllable preload
  • Same temperature characteristics as standard bolt/nut
  • Reusable

Fasteks Wedge lock washersProduct range

  • Steel washers, zinc flake coated with Delta Protekt©, M3 – M42 / #5 – 1 ½”
  • Stainless steel washers, M4 – M42 / #8 – 1 ½”