FASTEKS® Threaded inserts

FASTEKS® steel or stainless steel threaded inserts create precise, durable internal threads in workpieces made of light metal alloy and other materials with low shear resistance.


Features and benefits:

  • Simple installation
  • Self tapping - no threading the mounting hole needed

  • Threaded inserts with cutting slots
cutting slots

Internal thread sizes:

  • M2,5–M20

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305

  • Threaded inserts with cutting holes, short
cutting holes short

Internal thread sizes:

  • M3–M16

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305

  • Threaded inserts with cutting holes, long
cutting holes long

Internal thread sizes:

  • M3–M16

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305

  • Threaded inserts with chip reservoir, short
chip reservoir short

Internal thread sizes:

  • M4–M10

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305

  • Threaded inserts with chip reservoir, long
chip reservoir long

Internal thread sizes:

  • M4–M10

Material:

  • Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
  • Stainless steel 1.4305