Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan / 台灣
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
Please start typing to get suggestions.

Suggestions are being loaded.

Search suggestions

Product categories

Product suggestions

KATO® – Wire Threaded Inserts Without Tappets

KATO® wire threaded inserts are ideally suited for heavy-duty threads, continuously breaking connections or to rebuild damaged threads. In many materials, such as aluminium, their precautionary use is therefore recommended. In a simple work sequence these thread inserts can be made from stainless chrome nickel steel. KATO® wire threaded inserts without tappets are impressive due to their efficient installation without adapter breaks.

Advantages:

  • No adapter breaks required
  • Bi-directional installation groove
  • Simple, interruption-free removal
  • Fulfils international standards on requirements, fit, function and materials
  • Very safe as there is no danger from adapters left inside the component

  • Wire Threaded Inserts Without Tappets
KATO® Wire thread inserts without tappets

Available thread sizes:

  • M2,5 - M12

Design:

  • Standard
  • Self-securing (coloured red)

Standards and material:

  • Material 1.4301 according to EN 10088-1
  • Material AISI 304
  • Fulfilling the following standards: NAS 1130 and MIL-I-8846
  • Equates to DIN 8140 when fitted

Further models and thread sizes available upon request

  • Tools and Devices for Threaded Inserts
Tools and devices for thread inserts

We also offer you the right tool for every product solution and every challenge. You can find our equipment and tool portfolio directly in our e-shop.