Sealing Coatings

Nyseal® Under-Head Coating

Nyseal® is a coating for screws or other threaded components that can be applied directly under the head, the flange or on the run-out of the thread. It provides excellent sealing properties and eliminates the need for additional washers, seals or O-rings.

A screw with green Nyseal underhead coating on white background

How Nyseal® Works

The green plastic coating is melted directly onto the bottom side of the screw head. This provides excellent sealing against liquids and gases. At the same time, this coating acts as a buffer for sensitive surfaces of the workpieces to be screwed together, protecting them from damage.

Nyseal® Advantages

Sealing icon

Superior Performance

Dollar icon

Cost-Effective

Medical & laboratory icon

Good Chemical Resistance

ESG-Sustainability icon

Non-Toxic

Idea icon

Versatile

Full cycle control icon

Reusable

Technical Information

General

  • Color: green
  • Material: polyolefin
  • Shore hardness A 54
  • Layer thickness 0,2 to 0,4 mm

Temperature Ranges

  • Temperature resistant from -40°C to +70°C

Download More Information

Thumbnail Non-Reactive Coatings Brochure

Non-Reactive Coatings Brochure

Learn more about the different types of thread-locking and sealing coatings, their specific properties, the advantages of using them, and how they can benefit your application.

630.2 KB | pdf

Unsure Which Fastener Coating Is Right for You?

We help you choose the right surface treatment for your specific requirements.

A man and a woman holding a bighead fastener, looking at it and discussing

Contact Us

Please complete the form. *fields are required.