To ensure fluid integrity within critical industrial processes and systems such as Medical and Life Science applications, fluid management solutions are vital. Material compatibility is one key factor in the selection of this component, a mismatch can be the cause of costly maintenance due to leaks, contamination, and corrosion. With our industry expertise, Bossard offers a comprehensive range of Fluid Management Solutions including extruded tubings, flexible hoses as well as connectors of different material and style combinations for your application.
With so many risks and options for connecting tubing in medical applications, it is important that the best connector solution be selected. The process usually requires a thorough analysis of the application to ensure connectors will be compatible with the physical, chemical, and biological environment, and be easy to use as well as help prevent misconnections. Listed below are some of our product solutions. The product images shown are for illustration purposes only To find out more about our product solutions, do contact us at pd.asiapacific@bossard.com.