Kolver Tools | Bossard Group
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
Kolver Tools

Kolver industrial electric screwdrivers with torque and angle control are famous for their durability, superior performance and repeatability.

 


Parameterize screwdriving systems

Stabschrauber mit Drehmomentsensor

Corded screwdriver with transducer

The K-Ducer is an intelligent transducerized screw-driving system for your tightening operations. High precision torque screwing with angle monitoring. The integrated transducer ensures perfect tightening with high repeatability.

Request further information

Stabschrauber Stromgesteuert

Straight screwdriver current controlled

The tools are connected to the system via I/O signals. The feedback contains information about the number and quality of the screwdrivers. The screwdriving programs are set via the control unit. The parameterization of the current intensity, which triggers the switch-off, is done at the screwing point.

Ask for further information

Torque Arms

To ensure the workers safety and make the work as good as possible. We require a torque arm once the torque is higher than 4 Nm. There are torque arms for only holding the tool. In addition, there are arms with position sensors to detect the specific screwing position. The screw points can then be stored in the system for traceability.

Request further information

Kontakt

You already have a screwing / riveting tool

If you already have screwdrivers or riveting devices, we will be happy to clarify for you whether we can couple the existing tools with the system.

Contact us for a non-binding clarification of the possibilities:

smartfactoryassembly@bossard.com, Phone +41 41 749 63 11 or use the contact form