Elematic® - 4-way adhesive backed mounts detectable, for cable ties

BN 22333
Product image of Elematic® - 4-way adhesive backed mounts detectable, for cable ties
  1. Product image of Elematic® - 4-way adhesive backed mounts detectable, for cable ties
  2. Technical drawing with dimensions of Elematic® - 4-way adhesive backed mounts detectable, for cable ties
Overlay

1

/2
Product image of Elematic® - 4-way adhesive backed mounts detectable, for cable ties
  • Product image of Elematic® - 4-way adhesive backed mounts detectable, for cable ties
  • Technical drawing with dimensions of Elematic® - 4-way adhesive backed mounts detectable, for cable ties

Elematic® - 4-way adhesive backed mounts detectable, for cable ties

BN 22333
Brand
Elematic®
Material
Polyamide
Material type
PA 6.6
Color
blue

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • Installation temperature: -5 °C ... +60 °C
  • Polyamide 6.6 added with iron oxide
  • UV stability: low
  • Material flammability rating: UL94 class HB
  • Halogen-free
  • Adhesive based on rubber

Additional information

Test standard: CEI EN 62275.

Assembly

For a correct application of the adhesive bases, the surfaces must be thoroughly cleaned and degreased with solvent (alcohol or other cleaning product).

Variants