Elematic® - 4-way adhesive backed mounts for cable ties

BN 22596
Overlay

1

/2

Elematic® - 4-way adhesive backed mounts for cable ties

BN 22596
Brand
Elematic®
Material
Acrylonitrile butadiene styrene
Color
natural

Description

Product features

  • Operating temperature range: -10 °C ... +60 °C
  • UV stability: low
  • Material flammability rating: flammable according to UL94HB
  • Adhesive based on rubber

Assembly

For a correct application of the adhesive bases, the surfaces must be thoroughly cleaned and degreased with solvent (alcohol or other cleaning product).

Variants