REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread

BN 22727
Product image of REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread
  1. Product image of REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread
  2. Technical drawing with dimensions of REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread
Overlay

1

/2
Product image of REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread
  • Product image of REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread
  • Technical drawing with dimensions of REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread

REIKU® VM-ARB - Arched elbows 45° with integrated seal and male metal thread

BN 22727
Brand
REIKU®
Brandtype
VM-ARB
Material
Polyamide
Color
black

Description

Product features

  • With metric metal connecting thread
  • Protection grade: IP67 on tube

Assembly

The degree of protection depends on the thread side gasket used

Variants