REIKU® VM ARG, Pg - Arched elbows 45° with integrated seal and male metal thread

BN 22728
Overlay

1

/2

REIKU® VM ARG, Pg - Arched elbows 45° with integrated seal and male metal thread

BN 22728
Brand
REIKU®
Brandtype
VM ARG, Pg
Material
Polyamide
Material execution
PA
Color
gray

Description

Product features

  • With Pg metal connecting thread

  • Protection grade: IP67 on tube

Assembly

The degree of protection depends on the thread side gasket used

Variants