REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread

BN 22716
Product image of REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread
  1. Product image of REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread
  2. Technical drawing with dimensions of REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread
Overlay

1

/2
Product image of REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread
  • Product image of REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread
  • Technical drawing with dimensions of REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread

REIKU® VP-ARG - Arched elbows 45° with integrated seal and male thread

BN 22716
Brand
REIKU®
Brandtype
VP-ARG
Material
Polyamide
Color
gray

Description

Product features

  • With metric connecting thread
  • Protection grade: IP67 on tube

Assembly

The degree of protection depends on the thread side gasket used

Variants