HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain

BN 55549
Product image of HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain
  1. Product image of HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain
  2. Technical drawing with dimensions of HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain
Overlay

1

/2
Product image of HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain
  • Product image of HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain
  • Technical drawing with dimensions of HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain

HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain

BN 55549
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Brand
HALDER
Brandtype
EH 22700.
Material
Steel
Material execution
heat-treated
Property class
1200 ±100 N/mm²
Surface
black

Description

Product features

  • Ball: ball-bearing steel, hardened

Variants