HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain

BN 55550
Overlay

1

/2

HALDER EH 22700. - Ball-ended thrust screws cylinder head, with hex socket, flat-faced ball protected against rotating, bearing surface plain

BN 55550
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Brand
HALDER
Brandtype
EH 22700.
Material
Stainless steel
Material type
1.4305

Description

Product features

  • Ball: stainless steel, hardened

Variants