HALDER EH 22710. - Ball-ended thrust screws cylinder head, with hex socket round ball

BN 55556
Overlay

1

/2

HALDER EH 22710. - Ball-ended thrust screws cylinder head, with hex socket round ball

BN 55556
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Brand
HALDER
Brandtype
EH 22710.
Material
Stainless steel
Material type
1.4305

Description

Product features

  • Ball: stainless steel, hardened

Variants