HALDER EH 22710. - Ball-ended thrust screws cylinder head with hex socket, flat-faced ball, bearing surface plain
BN 55557- Headform
- Cylindrical
- Drive
- Hexagon socket
- Thread
- fully threaded
- Brand
- HALDER
- Brandtype
- EH 22710.
- Material
- Steel
- Material execution
- heat-treated
- Property class
- 1200 ±100 N/mm²
- Surface
- black