HALDER EH 22720. - Ball-ended thrust screws headless, with hex socket and metric fine thread, flat-faced ball, bearing surface plain
BN 55570- Headform
- Unheaded
- Drive
- Hexagon socket
- Brand
- HALDER
- Brandtype
- EH 22720.
- Material
- Steel
- Material execution
- heat-treated
- Property class
- 1200 ±100 N/mm²
- Surface
- black