HALDER EH 22350. - Ball lock pins self-locking, with T-Handle

BN 31656
Product image of HALDER EH 22350. - Ball lock pins self-locking, with T-Handle
  1. Product image of HALDER EH 22350. - Ball lock pins self-locking, with T-Handle
  2. Technical drawing with dimensions of HALDER EH 22350. - Ball lock pins self-locking, with T-Handle
Overlay

1

/2
Product image of HALDER EH 22350. - Ball lock pins self-locking, with T-Handle
  • Product image of HALDER EH 22350. - Ball lock pins self-locking, with T-Handle
  • Technical drawing with dimensions of HALDER EH 22350. - Ball lock pins self-locking, with T-Handle

HALDER EH 22350. - Ball lock pins self-locking, with T-Handle

BN 31656
Brand
HALDER
Brandtype
EH 22350.
Material
Stainless steel
Material number
1.4542
Material execution
precipitation-hardened

Description

Product features

  • Handle: aluminium, black similar to RAL 9005, press button: stainless steel, black, spring: stainless steel

Variants

CAD