Klauke® ESM 50CFB - Battery powered hydraulic cutting tool with Bosch battery system cutting range max. Ø 50 mm

BN 27798
Product image of Klauke® ESM 50CFB - Battery powered hydraulic cutting tool with Bosch battery system cutting range max. Ø 50 mm
  1. Product image of Klauke® ESM 50CFB - Battery powered hydraulic cutting tool with Bosch battery system cutting range max. Ø 50 mm
Overlay
Product image of Klauke® ESM 50CFB - Battery powered hydraulic cutting tool with Bosch battery system cutting range max. Ø 50 mm

Klauke® ESM 50CFB - Battery powered hydraulic cutting tool with Bosch battery system cutting range max. Ø 50 mm

BN 27798
Brand
Klauke®
Brandtype
ESM 50CFB
Material
Multiple Materials
UN number
Product application features

Description

Product features

  • Cutting force 38 kN
  • Cutting time 8 s to 10 s (depending on material thickness)
  • Battery voltage 18 V
  • Battery capacity 2,0 Ah, Li-Ion (36 Wh)
  • Battery charging time approx. 15 min.
  • Ambient temperature -10 °C ... +40 °C
  • All data can be easily read via Bluetooth
  • Open head, rotatable
  • Saves time with multiple cuts thanks to innovative opening mechanism
  • Simple and safe: one-button operating concept for controlling all tool functions
  • Effortless working due to balanced centre of gravity
  • LED for work area illumination
  • 2-stage hydraulic system with fast feed and power stroke
  • Simple and safe: automatic retraction when operation is complete
  • Manual retract stop (MRS) for efficient operations
  • Always ready-to-use thanks to battery charge and service display
  • Suitable for Cu and Al cables (multi and fine stranded)
  • All tool data in view thanks to display and Klauke Link® app

Product information, operating manual/safety data sheet, approval: www.klauke.com

Safety Instructions

UN number

UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)

Transportation and storage

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.

Further notes on residual risks can be found on our web page: Notes on use

Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.

Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.

Scope of Supply

1 Battery powered hydraulic universal tool

1 Battery RALB1EU 18 V / 2,0 Ah, Li-Ion (36 Wh)

1 Charger LGLB1EU for 18 V Li-Ion batteries, 230 V

1 Hard plastic carrying case KKESGM45NG

1 Operating manual

Variants