bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted

BN 54401
Product image of bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted
  1. Product image of bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted
  2. Technical drawing with dimensions of bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted
  3. Assembly illustration for bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted
Overlay

1

/3
Product image of bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted
  • Product image of bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted
  • Technical drawing with dimensions of bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted
  • Assembly illustration for bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted

bigHead® SF1/S20 - Fastener with nut round head Ø 20 mm sighted

BN 54401
Brandtype
SF1/S20
Material type
(AISI 316)
Headform
Round
Brand
bigHead®
Material
Stainless steel
Design
sighted

Description

Product features

Technical information: Download (PDF)

Assembly

Variants

CAD