PEM® KF2 - Self-clinching nuts for PC boards and other plastics

BN 20706
Product image of PEM® KF2 - Self-clinching nuts for PC boards and other plastics
  1. Product image of PEM® KF2 - Self-clinching nuts for PC boards and other plastics
  2. Technical drawing with dimensions of PEM® KF2 - Self-clinching nuts for PC boards and other plastics
  3. Assembly illustration for PEM® KF2 - Self-clinching nuts for PC boards and other plastics
Overlay

1

/3
Product image of PEM® KF2 - Self-clinching nuts for PC boards and other plastics
  • Product image of PEM® KF2 - Self-clinching nuts for PC boards and other plastics
  • Technical drawing with dimensions of PEM® KF2 - Self-clinching nuts for PC boards and other plastics
  • Assembly illustration for PEM® KF2 - Self-clinching nuts for PC boards and other plastics

PEM® KF2 - Self-clinching nuts for PC boards and other plastics

BN 20706
Brand
PEM®
Brandtype
KF2
Material
Steel
Material execution
case-hardened
Surface
tin-plated

Description

Product features

  • For use in sheet hardness max. HRB 60

Additional information

In the case of through-bored holes, the borehole has to be adapted so that the final diameter corresponds to the required dimension.

Assembly

Variants

CAD