FASTEKS® FCG GM - Hex nuts with flange

BN 23176
Product image of FASTEKS® FCG GM - Hex nuts with flange
  1. Product image of FASTEKS® FCG GM - Hex nuts with flange
  2. Technical drawing with dimensions of FASTEKS® FCG GM - Hex nuts with flange
Overlay

1

/2
Product image of FASTEKS® FCG GM - Hex nuts with flange
  • Product image of FASTEKS® FCG GM - Hex nuts with flange
  • Technical drawing with dimensions of FASTEKS® FCG GM - Hex nuts with flange

FASTEKS® FCG GM - Hex nuts with flange

BN 23176
Brandtype
FCG GM
Brand
FASTEKS®
Material
Polyamide
Material type
PA 6 GF30

Description

Product features

  • Temperature range: -40°C ... +100°C (dynamic)

Variants