JACOB® FAVORIT - Cable glands with metric thread and strain relief clamp with bending protection

BN 22085
Overlay

1

/2

JACOB® FAVORIT - Cable glands with metric thread and strain relief clamp with bending protection

BN 22085
Brand
JACOB®
Brandtype
FAVORIT
Material
Polyamide
Material execution
PA 6
Color
light gray RAL 7035

Description

Product features

  • Pressure screw: polyamide PA 6 GF30

  • Strain relief clamp: polyamide PA 6 GF30

  • Bolt/Nut: stainless steel

  • Washer: polyethylene PE-HD

  • Sealing ring: SBR/NBR

  • Gland body: polyamide PA 6 GF30

  • Connecting thread: metric, as per EN 60423

  • Increased anchorage and bending protection

  • Temperature range: -30 °C ... +80 °C

  • Protection grade: IP55

Variants

CAD