JACOB® PERFECT - Cable glands with metric thread standard

BN 22066
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread standard

BN 22066
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material type
PA 6
Design
standard
Product application features

Description

Product features

  • Dome nut: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Gland body: polyamide PA 6 V-2
  • Connecting thread: metric, as per EN 60423
  • Integrated anchorage, wide sealing and clamping range, easy-to-install
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Temperature range: -40 °C ... +100 °C (static, short term)
  • Protection grade: IP68 - 5 bar

Additional information

Test standard: EN 62444 / UL 514B. VDE licence: 40020902. UL/CSA-File: E140310. DNV-GL Zertifikat: TAE000037X.

Variants

CAD