Description
Product features
Dome nut: brass lead-free CuZn21Si3P, nickel-plated
Lamellar insert: polyamide PA 6 V-2
Sealing ring: polychloroprene-Nitrile rubber CR/NBR
Gland body: brass lead-free CuZn21Si3P, nickel-plated
O-ring: Nitrile rubber NBR
Connecting thread: metric, as per EN 60423
Integrated anchorage
Protection against twisting
Wide sealing and clamping range
Easy-to-install
Temperature range: -20 °C ... +100 °C (dynamic)
Temperature range: -40 °C (static, short term)
Protection grade: IP68 - 5 bar, IP69K (tested for M12-M25, M50 and M63)
The material brass lead-free (lead content < 0.1%) complies with the RoHS directive
For more information on the subject of lead free brass
Visit our brand page
Additional information
Test standard: EN 62444 / UL 514B
UL/CSA-File: E140310