JACOB® - Hexagonal locknuts with metric thread

BN 22034
Overlay

1

/2

JACOB® - Hexagonal locknuts with metric thread

BN 22034
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Hexagonal locknut: brass CuZn39Pb3, nickel-plated
  • Internal thread: metric, as per EN 60423 and ISO 724 (M72x2, M80x2, M85x2, M100x3, M110x3)
  • For secure tightening of cable glands and accessories
  • Temperature range: -60 °C ... +200 °C

Additional information

DNV-GL certificate: TAE0000386.

Variants

CAD