JACOB® - Reductions hexagonal for metric thread on Pg thread, with o-ring

BN 22040
Overlay

1

/2

JACOB® - Reductions hexagonal for metric thread on Pg thread, with o-ring

BN 22040
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Reduction: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • External thread: metric, as per EN 60423
  • Internal thread: Pg as per DIN 40430
  • Adapter for reduction of metric to Pg-threaded holes
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: max. IP68, dependent on the combination with other components

Variants

CAD