JACOB® - Elbows 90°

BN 22089
Overlay

1

/2

JACOB® - Elbows 90°

BN 22089
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Color
light gray RAL 7035

Description

Product features

  • Elbow: polyamide PA 6 GF25

  • For application in installation areas with small amounts of space due to construction dimensions

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD