Description
Product features
Screw plug: polyamide PA 6 V-2
Sealing ring for connecting thread: chloroprene rubber CR
Connecting thread: metric, as per EN 60423
For secure sealing of unused threaded or clearance hole
Temperature range: -40 °C ... +100 °C
Protection grade: IP66 / IP68 - 5 bar, type 4X
Additional information
Test standard: UL 514B
UL/CSA-File: E140310